APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.
More about the program Program rulesSelect the SKU number from the dropdown menu and jump to the product page
Products | Part Number | Price | ||
---|---|---|---|---|
Products | Part Number | Price | ||
APC NetShelter Soundproof, 32U, Server Rack Enclosure, 120V, Maple | Part NumberAR4032A | Price$4,145.00 |
Call for Availability 800-800-4272 800-800-4272 |
|
APC NetShelter Soundproof, 12U, Server Rack Enclosure, Maple | Part NumberAR4012A | Price$2,785.00 |
Call for Availability 800-800-4272 800-800-4272 |
|
APC NetShelter Soundproof, 17U, Server Rack Enclosure, 120V, Maple | Part NumberAR4017A | Price$3,020.00 |
Call for Availability 800-800-4272 800-800-4272 |
|
APC NetShelter Soundproof, 38U, Server Rack Enclosure, 120V, Maple | Part NumberAR4038LA | Price$4,615.00 |
Call for Availability 800-800-4272 800-800-4272 |