Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter Soundproof, 38U, Server Rack Enclosure, 120V, Maple

Share:

APC NetShelter Soundproof, 38U, Server Rack Enclosure, 120V, Maple

AR4038LA

Product Distribution
Product Distribution

Argentina , Azerbaijan , Brazil , Canada , Costa Rica , Georgia , Mexico , Tajikistan , Turkmenistan , United States , Uzbekistan , Vietnam

Print Technical Specification

Output

  • Output Connections
    (10) NEMA 5-15R (Battery Backup)

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    11.98ft ( 3.7meters )
  • Number of Power Cords
    1

Physical

  • Maximum Height
    76.38inches ( 1940MM , 194.0CM )
  • Maximum Width
    29.53inches ( 750MM , 75.0CM )
  • Maximum Depth
    44.5inches ( 1130MM , 113.04CM )
  • Rack Height
    38U
  • Net Weight
    571.0lbs. ( 259.0KG )
  • Shipping weight
    668.0lbs. ( 303.0KG )
  • Shipping Height
    80.75inches ( 2051MM , 205.1CM )
  • Shipping Width
    32.28inches ( 820MM , 82.0CM )
  • Shipping Depth
    47.24inches ( 1200MM , 120.0CM )
  • Color
    Maple
  • Maximum Mounting Depth
    32.68inches ( 830.0MM , 83.0CM )
  • Minimum Mounting Depth
    27.17inches ( 690.0MM , 69.0CM )
  • Rack Width
    19"
  • Weight Capacity (static load)
    3306.93lbs. ( 1500.0KG )
  • Weight Capacity (dynamic load)
    1653.47lbs. ( 750.0KG )

Conformance

  • Approvals
    EIA-310D
  • Standard warranty
    2 Years
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4453KB

Updated On

2024-05-06

PDF

Size

6325KB

Updated On

2023-10-04

Title
Size
Updated On
Netshelter Soundproof 38U Server Rack Enclosure 750mm x 1130mm

Category

Sub-Category


APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 1/1.5/2.2/3kVA

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

SRTRK4
$208.00
APC Smart-UPS SRT 2 Post Mounting Rail Kit for Smart-UPS SRT

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

SRTRK3
$217.00
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 5/6/8/10kVA

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

SRTRK2
$209.00
APC Smart-UPS X, Line Interactive, 3kVA, Rack/tower convertible 2U, 200V-240V, 8x C13+1x C19 IEC, NMC, Extended runtime

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000RMHV2UNC
$3,060.00
APC Smart-UPS X, Line Interactive, 2000VA, Rack/tower convertible 2U, 100V-127V, 3x 5-15R+3x 5-20R+1x L5-20R NEMA, NMC, Extended runtime

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2000RMLV2UNC
$2,265.00
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.3kW 208V 16A or 3.7kW 230V 16A, 18 C13 and 2 C19 outlets, C20 inlet

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8858
$524.00
APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 4U, 200V-240V, 8x C13+2x C19 IEC, NMC, Extended runtime, Short depth

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX2200HVNC
$2,360.00
APC Smart-UPS XL Battery Pack Tower/Rack Convertible 48V, rackmount with kit, 5U

Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7821B
$518.00

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product