Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter Soundproof, 17U, Server Rack Enclosure, 120V, Maple

Share:

APC NetShelter Soundproof, 17U, Server Rack Enclosure, 120V, Maple

AR4017A

Product Distribution
Product Distribution

Argentina , Azerbaijan , Brazil , Canada , Costa Rica , Georgia , Mexico , Tajikistan , Turkmenistan , United States , Uzbekistan , Vietnam

Print Technical Specification

Output

  • Output Connections
    (10) NEMA 5-15R (Battery Backup)

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    11.98ft ( 3.7meters )
  • Number of Power Cords
    1

Physical

  • Maximum Height
    39.57inches ( 1005MM , 100.5CM )
  • Maximum Width
    29.53inches ( 750MM , 75.0CM )
  • Maximum Depth
    44.5inches ( 1130MM , 113.04CM )
  • Rack Height
    17U
  • Net Weight
    317.47lbs. ( 144.0KG )
  • Shipping weight
    414.47lbs. ( 188.0KG )
  • Shipping Height
    44.09inches ( 1120MM , 112.0CM )
  • Shipping Width
    32.28inches ( 820MM , 82.0CM )
  • Shipping Depth
    47.24inches ( 1200MM , 120.0CM )
  • Color
    Maple
  • Maximum Mounting Depth
    32.68inches ( 830.0MM , 83.0CM )
  • Minimum Mounting Depth
    27.17inches ( 690.0MM , 69.0CM )
  • Rack Width
    19"
  • Weight Capacity (static load)
    1851.88lbs. ( 840.0KG )

Conformance

  • Approvals
    EIA-310D
  • Standard warranty
    2 Years
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4453KB

Updated On

2024-05-06

PDF

Size

6325KB

Updated On

2023-10-04

Title
Size
Updated On
Netshelter Soundproof 17U Server Rack Enclosure 750mm x 1130mm

Category

Sub-Category


APC Smart-UPS RT 19" Rail Kit

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

APC Smart-UPS X, Line Interactive, 750VA, Rack/tower convertible 2U, 120V, 8x 5-15R NEMA, SmartConnect port+NMC, Extended runtime

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX750CNC
$1,150.00
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower

Ultra-high power density, On-Line power protection with Lithium-ion batteries and scalable runtime options

APC Smart-UPS, Line Interactive, 2200VA, Rackmount 2U, 120V, 6x NEMA 5-15R+2x NEMA 5-20R outlets, SmartConnect Port+SmartSlot, AVR, LCD

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

NetBotz Camera Pod 165

Camera pods that integrate with specific NetBotz appliances to aid intrusion detection and help maintain compliance.

APC Smart-UPS, Line Interactive, 500VA, Lithium-ion, Rackmount 1U, 120V, 4x NEMA 5-15R outlets, SmartConnect Port, Short Depth

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 1/1.5/2.2/3kVA

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

SRTRK4
$208.00
APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 120V, 6x NEMA 5-15R+NEMA 5-20R outlets, SmartSlot, AVR, LCD, TAA

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Smart-UPS SRT 2 Post Mounting Rail Kit for Smart-UPS SRT

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

SRTRK3
$217.00

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product