APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.
More about the program Program rulesSelect the SKU number from the dropdown menu and jump to the product page
Products | Part Number | Price | ||
---|---|---|---|---|
Products | Part Number | Price | ||
APC NetShelter Aisle Containment, Depth Adaptor, 600 mm, for 1070 to 1200 mm | Part NumberEAC021 | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
APC NetShelter Aisle Containment, Height Adaptor, 600 mm, for 42U to 48U | Part NumberEAC019 | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
Depth adaptor 300mm 1070mm to 1200mm | Part NumberEAC020 | Price-- |
Call for Availability 800-800-4272 800-800-4272 |
|
APC NetShelter Aisle Containment, Height Adaptor, 300 mm, for 42U to 48U | Part NumberEAC018 | Price-- |
Call for Availability 800-800-4272 800-800-4272 |