Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter Aisle Containment, Height Adaptor, 600 mm, for 42U to 48U

Share:

APC NetShelter Aisle Containment, Height Adaptor, 600 mm, for 42U to 48U

EAC019

APC NetShelter Aisle Containment, Height Adaptor, 600 mm, for 42U to 48U

null

Call for Availability
800-800-4272

Easy Cooling Row CW Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
  • Microprocessor controller
    The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Dual power inputs
    (Optional) Dual power supplies for incoming power redundancy
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Redundant fans
    In the event of fan failure, redundant fans will provide increased airflow.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Top and bottom chilled water connections
    Provide flexibility in installation based on the constraints of a given area.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Philippines , Pakistan , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    10.51inches ( 267MM , 26.7CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    40.31inches ( 1024MM , 102.4CM )
  • Net Weight
    37.46lbs. ( 16.99KG )
  • Shipping weight
    37.46lbs. ( 16.99KG )
  • Shipping Height
    10.51inches ( 267MM , 26.7CM )
  • Shipping Width
    23.62inches ( 600MM , 60.0CM )
  • Shipping Depth
    40.31inches ( 1024MM , 102.4CM )
Title
Size
Updated On