Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter Aisle Containment, Depth Adaptor, 600 mm, for 1070 to 1200 mm

Share:

APC NetShelter Aisle Containment, Depth Adaptor, 600 mm, for 1070 to 1200 mm

EAC021

APC NetShelter Aisle Containment, Depth Adaptor, 600 mm, for 1070 to 1200 mm

null

Call for Availability
800-800-4272

Easy Cooling Row CW Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Capacity Control
    Cooling system will operate from 0 - 100% of the rated capacity to maintain rack inlet temperatures and reduce operational costs at varying heat loads.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.
  • Microprocessor controller
    The system is controlled by a microprocessor, with an 80-character LCD backlit alphanumeric display, that provides communication and alarm indication.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Dual power inputs
    (Optional) Dual power supplies for incoming power redundancy
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Redundant fans
    In the event of fan failure, redundant fans will provide increased airflow.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Top and bottom chilled water connections
    Provide flexibility in installation based on the constraints of a given area.
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Brazil , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Philippines , Poland , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification

Physical

  • Maximum Height
    76.97inches ( 1955MM , 195.5CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    6.69inches ( 170MM , 17.0CM )
  • Net Weight
    35.27lbs. ( 16.0KG )
Title
Size
Updated On