APC Smart-UPS RT 6000VA 230V - Marine

APC Smart-UPS RT 6000VA 230V - Marine Front Left
APC Smart-UPS RT 6000VA 230V - Marine Front Left
APC Smart-UPS RT 6000VA 230V - Marine Front Left
APC Smart-UPS RT 6000VA 230V - Marine Front Straight
APC Smart-UPS RT 6000VA 230V - Marine Back
APC Smart-UPS RT 6000VA 230V - Marine Application
APC Smart-UPS RT 6000VA 230V - Marine Front Left
APC Smart-UPS RT 6000VA 230V - Marine Front Straight
APC Smart-UPS RT 6000VA 230V - Marine Back
APC Smart-UPS RT 6000VA 230V - Marine Application
  • High availability, ruggedized power protection for shipboard and other transportation applications.

  • Includes: User manual

View Product Overview

SURT6000XLIM Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (4200 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
4.2kWatts / 6.0kVA
Rack Height
3U
Output Connections
(2) IEC 60320 C19 (Battery Backup)
(8) IEC 60320 C13 (Battery Backup)
(4) IEC Jumpers (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire
APC Smart-UPS RT 6000VA 230V - Marine
High availability, ruggedized power protection for shipboard and other transportation applications.
Includes: User manual

Marine Features & Benefits

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Manageability

Intelligent Card Slot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Serial connectivity
Provides management of the UPS via a serial port.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Serviceability

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Product Distribution

Belgium, Switzerland, Chile, China, Czechia, Germany, Spain, Greece, Croatia, Italy, South Korea, Morocco, Netherlands, Poland, Portugal, Romania, Sweden, Singapore, Slovenia

Technical Specifications

Output

Max Configurable Power (Watts)
4.2kWatts / 6.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
92.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
180 - 270V
Efficiency at Full Load
92.0 %
Other Input Voltages
220 V, 240 V

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
2
Typical recharge time
2hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
525 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Pre-Installed SmartSlot™ Cards
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
555Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
432MM, 43.2CM
Maximum Width
130MM, 13.0CM
Maximum Depth
660MM, 66.0CM
Net Weight
54.55KG
Shipping weight
63.64KG
Shipping Height
347MM, 34.7CM
Shipping Width
603MM, 60.3CM
Shipping Depth
980MM, 98.0CM
Color
Black

Environmental

Operating Temperature
0 - 55 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
1221.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, DNV, KCC
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services