InfraStruXure Manager, 25 Node License Only

InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
InfraStruXure Manager, 25 Node License Only Front Left
  • Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.

View Product Overview

AP9430 Features

InfraStruXure Manager, 25 Node License Only
Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.
  • Configurable actions
    The order of start-up sequence or shutdown sequence can be easily configured by dragging the relevant icons on the console screen.
  • Customizable
    Customize the simple signalling daemon to suit your needs.
  • Event logging
    The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
  • Manage multiple UPSs
    A 5-node or 25-node deluxe option provides the ability to view the status of multiple UPSs and to manage them simultaneously.
  • Power event summary
    Analyze power by pinpointing frequent or extended under and over voltages. Alerts you to unusual or chronic power situations that require attention.
  • Rack mountable
    Includes horizontal, vertical and toolless-mount capabilities.
  • Remote device management
    Enable management of your UPS by connecting it directly to the network.

InfraStruxure Manager Features & Benefits

Agility

Private IP network
Manage multiple devices from a single IP address.
Scalability
The extensible platform can be scaled to meet changing business needs and requirements on demand. The management of additional devices is allowed as needed, while powerful facility and service management applications help to expand the product's management capabilities.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Multi-device support
Manage an extensive range of APC devices including: single-phase and three-phase UPSs, power distribution units, cooling and environmental devices as well as other InfraStruXure® Manager Appliances.
Battery status reports
Help prevent problems and pinpoint additional runtime requirements
Concurrent Deployment and Updates
Decrease set-up time and complexity by simultaneously configuring settings or upgrading firmware for multiple devices.
Auto-discovery
Speed deployment by specifying remote network segments or an IP address range to discover APC devices.

Marketing features

Building Management Integration
Send alarms and data points to your building management system, allowing you to manage critical building infrastructure from a single system.
Centralized Management Console
A single console outlines the status and health of APC devices on the network and enables you to monitor and configure the entire APC infrastructure.

Availability

Remote administration
Minimize response times to critical network infrastructure situations with instant, on-demand device access through the primary IP network, console port, or KVM switches.
Notification groups
Group devices to ensure the right people receive warnings to prevent and fix potential problems in a timely manner.
Power flow diagrams
Generate mimic diagrams showing system layout; see potential problems before they occur.
Centralized management
Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
Rack level management
Helps decision-making on where to locate new equipment without overloading branch circuits. Receive notifications of changes in rack power draw.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.

Total cost of Ownership

Set-up wizards
Easy to use wizards speed deployment by decreasing set up time.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Global threshold alarms
Set standards for select UPSs, PDUs and environmental settings to stay informed of system performance.
Recommended Actions
Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Floor layout view
Integration with InfraStruXure® Designer enables import of the customized, aerial representation of a room layout for ease of navigation and improved monitoring, which minimizes errors and cost.

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Encryption
Helps ensure effective access control and integrity for SSL browser and SSH sessions.
Read-only Access
Share access without risking unauthorized configuration changes.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
178MM, 17.8CM
Shipping Depth
6MM, 0.6CM

Options

Services