APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets

APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Front Left
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Front Left
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Front Left
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Front Left
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Back
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Back
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Back
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Front Left
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Front Left
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Back
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Back
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets Back
  • High density, double-conversion on-line power protection with scalable runtime.

  • Includes: Documentation CD, Smart UPS signalling RS-232 cable, User guide in japanese

View Product Overview

SURTA1500XLJ Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1050 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.05kWatts / 1.2kVA
Rack Height
2U
Output Connections
(6) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
100V
Nominal Input Voltage
100V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Smart-UPS RT 1200VA, 100V, 6x NEMA 5-15R outlets
High density, double-conversion on-line power protection with scalable runtime.
Includes: Documentation CD, Smart UPS signalling RS-232 cable, User guide in japanese

Smart-UPS On-Line Features & Benefits

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Protection

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Scalable runtime
Allows additional run time to be quickly added as needed.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Marketing features

Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.

Manageability

InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Serial connectivity
Provides management of the UPS via a serial port.
LED status indicators
Quickly understand unit and power status with visual indicators.

Product Distribution

Belgium, Switzerland, Serbia and Montenegro, Czechia, Greece, Croatia, Italy, Japan, South Korea, Morocco, Netherlands, Portugal, Slovenia, Slovakia

Technical Specifications

Output

Max Configurable Power (Watts)
1.05kWatts / 1.5kVA
Efficiency at Full Load
87.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in bypass

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Number of Power Cords
1
Efficiency at Full Load
87.0 %

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
118 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot, USB
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
432MM, 43.2CM
Maximum Width
86MM, 8.6CM
Maximum Depth
565MM, 56.5CM
Net Weight
27.5KG
Shipping weight
33.0KG
Shipping Height
260MM, 26.0CM
Shipping Width
737MM, 73.7CM
Shipping Depth
610MM, 61.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
393.0BTU/hr
Protection Class
IP20

Conformance

Approvals
VCCI
Standard warranty
2 years repair or replace

Options

Services