Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide

Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Left
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Left
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Left
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Left
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Right
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Back
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Left
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Left
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Front Right
Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide Back
RoHS
  • This vertical cable organizer can be mounted to either side of Schneider Electric’s 2 Post Rack and provides vertical cable management for the entire height. It ...

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR8441A Features

Vertical Cable Organizer, 2 and 4 Post Racks, 6" Wide
This vertical cable organizer can be mounted to either side of Schneider Electric’s 2 Post Rack and provides vertical cable management for the entire height. It is typically used between two configured racks. Each ships with eight integrated hoops and eight pass through holes.
Includes: Installation guide, Mounting hardware

Product Distribution

United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1908MM, 190.8CM
Maximum Width
152MM, 15.2CM
Maximum Depth
152MM, 15.2CM
Net Weight
11.25KG
Shipping weight
13.38KG
Shipping Height
210MM, 21.0CM
Shipping Width
381MM, 38.1CM
Shipping Depth
1041MM, 104.1CM
Color
Black
Vertical Posts
16.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services