Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door

Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Front Left
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Front Left
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Front Left
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Miscellaneous
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Miscellaneous
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Front Left
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Application
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Miscellaneous
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Miscellaneous
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door Detailed
RoHS
  • This 6” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a single-sided cable channel with multiple internal cable tie-off locations ...

  • Includes: Door, Installation guide, Mounting hardware

View Product Overview

AR8715 Features

Valueline, Vertical Cable Manager for 2 & 4 Post Racks, 84"H X 6"W, Single-Sided with Door
This 6” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a single-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.
Includes: Door, Installation guide, Mounting hardware
  • Cable management tie-off backplate for accessories
    Backplates feature multiple mounting holes for toolless accessory installation of cable management accessories such as hook-and-loop cable managers and straps (AR8621) and fiber spools for excess fiber slack management (AR8444).
  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Dual-hinging full length door
    Door installs quickly without tools and hinges from the left or right to allow access inside the vertical cable manager channel.
  • Fiber management
    Supports toolless installation of AR8444 fiber spools.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rack space unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Horizontal cable routing front-to-back
    Pass-through holes and mounting slots support horizontal cable troughs for front-to-back cable pass-through using cable management accessory AR8016ABLK.
  • Unassembled for rapid assembly onsite
    Vertical cable managers are packaged unassembled and designed with a simple snap together design for rapid onsite assembly and installation.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2134MM, 213.4CM
Maximum Width
152MM, 15.2CM
Maximum Depth
287MM, 28.7CM
Net Weight
7.14KG
Shipping weight
10.0KG
Shipping Height
236MM, 23.6CM
Shipping Width
1168MM, 116.8CM
Shipping Depth
330MM, 33.0CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services