6" Vertical Cable Organizer

6" Vertical Cable Organizer Front Left
6" Vertical Cable Organizer Front Left
6" Vertical Cable Organizer Front Left
6" Vertical Cable Organizer Front Left
6" Vertical Cable Organizer Front Left
6" Vertical Cable Organizer Front Left
  • This vertical cable organizer can be mounted to either side of Schneider Electric’s 2 Post Rack and provides vertical cable management for the entire height. It ...

  • Includes: Installation guide, Mounting hardware

View Product Overview

AR8441 Features

6" Vertical Cable Organizer
This vertical cable organizer can be mounted to either side of Schneider Electric’s 2 Post Rack and provides vertical cable management for the entire height. It is typically used between two configured racks. Each ships with eight integrated hoops and eight pass through holes.
Includes: Installation guide, Mounting hardware

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Iceland, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Martinique, Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Input

Number of Power Cords
1

Physical

Net Weight
5.86KG
Shipping weight
6.59KG
Shipping Height
1143MM, 114.3CM
Shipping Width
229MM, 22.9CM
Shipping Depth
178MM, 17.8CM
Color
Black

Conformance

Standard warranty
5 years

Options

Services