NetBotz Rack Monitor 200 (with 120/240V Power Supply)
-
Supports up to 12 external sensor pods and up to 78 Universal Sensors.
-
Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Null-modem cable, Rack mounting brackets, Temperature/humidity sensor
NBRK0201 Features
Key Features
Rack Height
1U
NetBotz Rack Monitor 200 (with 120/240V Power Supply)
Supports up to 12 external sensor pods and up to 78 Universal Sensors.
Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Null-modem cable, Rack mounting brackets, Temperature/humidity sensor
-
Modbus output
Reports information from the NetBotz appliances to a third party device via RS-485.
NetBotz 200 Features & Benefits
Total cost of Ownership
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Manageability
Easy Integration
Integrates with APC racks, NetBotz sensors, and Data Center Expert for easy deployment, configuration, and management.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Availability
Access monitoring
Detect access by unauthorized personnel via door switch.
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Reduce Cabling
Features wireless sensors to reduce the clutter and expense of cabling.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Protection
Password security
User-selectable password with strong password rules and reset password mechanism.
Agility
Flexibility and adaptability
Can be the environmental monitoring solution, or the rack access control solution, or both.
Slim form factor
Can be mounted in a rack alongside other IT gear, or zero –U mounted in the back
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.
Marketing features
Encryption
Helps ensure effective access control and integrity for SSL browser and SSH sessions.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Costa Rica, Cyprus, Czechia, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Input Power
51 Watts
Physical
Maximum Height
43MM, 4.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
43MM, 4.3CM
Net Weight
1.43KG
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, CE, cUL listed, FCC part 15 class A, ICES-003, low voltage directive 2006/95/EC, PSE, UL listed, VCCI class A, VDE
Standard warranty
2 years repair or replace
General
Number of Sensor Pods Supported
12
Number of Universal Sensors Supported
78