NetBotz Rack 250A

NetBotz Rack 250A Front Left
NetBotz Rack 250A Front Left
NetBotz Rack 250A Front Left
NetBotz Rack 250A Front Right
NetBotz Rack 250A Front Straight
NetBotz Rack 250A Back
NetBotz Rack 250A Front Left
NetBotz Rack 250A Front Right
NetBotz Rack 250A Front Straight
NetBotz Rack 250A Back
RoHS
  • NetBotz Rack Monitor 250 with embedded NMC3

  • Includes: Installation gasket, Installation guide, Rack mounting brackets, Temperature/humidity sensor

View Product Overview

NBRK0250A Features

Key Features

Rack Height
1U
NetBotz Rack 250A
NetBotz Rack Monitor 250 with embedded NMC3
Includes: Installation gasket, Installation guide, Rack mounting brackets, Temperature/humidity sensor
  • Leak detection
    Notifies user in the event of a water leak within the coiling unit.
  • Native wireless sensor support
    Manage up to 47 NetBotz wireless temperature and temp/humidity sensors from a single NetBotz
  • Sensor Pod Support
    Supports up to 12 Sensor Pod 150's (NBPD0150) connected via daisy-chain

NetBotz 200 Features & Benefits

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.

Marketing features

Encryption
Helps ensure effective access control and integrity for SSL browser and SSH sessions.

Total cost of Ownership

Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.

Agility

Slim form factor
Can be mounted in a rack alongside other IT gear, or zero –U mounted in the back
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.
Flexibility and adaptability
Can be the environmental monitoring solution, or the rack access control solution, or both.

Manageability

Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Easy Integration
Integrates with APC racks, NetBotz sensors, and Data Center Expert for easy deployment, configuration, and management.

Availability

Reboot equipment remotely
Saves dispatching technicians to remote locations.
Reduce Cabling
Features wireless sensors to reduce the clutter and expense of cabling.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Access monitoring
Detect access by unauthorized personnel via door switch.

Product Distribution

United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa

Technical Specifications

Input

Input Power
2400 Watts

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
43MM, 4.32CM
Maximum Depth
59MM, 5.9CM
Net Weight
1.27KG
Shipping weight
2.95KG
Shipping Height
66MM, 6.6CM
Shipping Width
226MM, 22.6CM
Shipping Depth
457MM, 45.7CM

Environmental

Operating Temperature
0 - 45 °C
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

Other Environmental Compliance
China RoHS

General

Type of External Sensors Supported
0-5V, Door contact, Dry contact, Fluid spot leak, Humidity, Smoke, Temperature
Number of Universal Sensor Ports
6
Number of Sensor Pods Supported
6

Options

Services