APC NetBotz Sensor Pod 120
-
Allows legacy sensors to integrate with select next generation NetBotz appliances.
-
Includes: Cable mounting kit, Installation guide, USB cable, Wall mounting brackets
NBPD0122 Features
APC NetBotz Sensor Pod 120
Allows legacy sensors to integrate with select next generation NetBotz appliances.
Includes: Cable mounting kit, Installation guide, USB cable, Wall mounting brackets
-
Dew point monitoring
Prevents condensation from forming inside the enclosure by dissuading access when the external dew point is above supply air temperature.
-
Humidity monitoring
Changes in humidity are reported via the user interface or e-mail.
-
Temperature monitoring
Changes in temperature are reported via the user interface or e-mail.
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
97MM, 9.7CM
Maximum Width
66MM, 6.6CM
Maximum Depth
315MM, 31.5CM
Net Weight
0.18KG
Shipping weight
1.36KG
Shipping Height
102MM, 10.2CM
Shipping Width
165MM, 16.5CM
Shipping Depth
318MM, 31.8CM
Color
Black
Environmental
Operating Relative Humidity
10 - 90 %
Operating Elevation
0 - 4572meters
Storage Relative Humidity
10 - 90 %
Storage Elevation
0 - 4572meters
Conformance
Approvals
CE, FCC part 15 class A, UL listed, VCCI
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant