NetBotz Room Sensor Pod 155
-
Sensor pod optimized for wall mounting that supports 4 Universal Sensors.
-
Includes: Cable ties, Documentation CD, Installation guide, Wall mounting brackets
NBPD0155 Features
NetBotz Room Sensor Pod 155
Sensor pod optimized for wall mounting that supports 4 Universal Sensors.
Includes: Cable ties, Documentation CD, Installation guide, Wall mounting brackets
-
A-Link communication port
Deployment flexibility allows sensor pods to be up to 1000 meters from a compatible NetBotz appliance.
-
Wall mountable
Ideal for Network Closets and Server Rooms.
NetBotz Sensors Features & Benefits
Agility
Unique identifiers
Customize each sensor with a differentiating name and location.
Availability
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Low profile sensors
Small sensors allow for placement flexibility.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
146MM, 14.6CM
Maximum Width
135MM, 13.5CM
Maximum Depth
39MM, 3.85CM
Net Weight
0.2KG
Shipping weight
1.4KG
Shipping Height
260MM, 26.0CM
Shipping Width
286MM, 28.6CM
Shipping Depth
165MM, 16.5CM
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, CE, cUL listed, FCC part 15 class A, ICES-003, low voltage directive 2006/95/EC, PSE, UL listed, VCCI class A, VDE
Standard warranty
2 years repair or replace
Sustainable Offer Status
Other Environmental Compliance
China RoHS
General
Number of Universal Sensor Ports
4