SmartBunker FX 42U 8KVA UPS Air Cooled/DX In-RowRD
-
Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental ...
-
Includes: User Manual
PFMSB50042 Features
Key Features
Rack Height
42U
SmartBunker FX 42U 8KVA UPS Air Cooled/DX In-RowRD
Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental monitoring
Includes: User Manual
-
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
-
Field replaceable components
Fans and electronics module can be readily replaced without uninstalling the unit.
EcoStruxure Micro Data Centers Features & Benefits
Convenience
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Safety
Enclosure designed for harsh environments
Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Peru, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
PDU Type
Basic
Batteries & Runtime
Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
1.5hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
1.144kWatts
Physical
Maximum Width
1100MM, 110.0CM
Maximum Depth
1500MM, 150.0CM
Net Weight
680.39KG
Shipping weight
839.15KG
Shipping Height
2200MM, 220.0CM
Number of Racks
1.0U
Rack Free Space
38U