SYMMETRA PX 10KW POWER MODULE, 400V
-
High density, double-conversion on-line power protection with scalable runtime
-
Includes: Installation guide
SYPM10KH Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (10000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
10.0kWatts
/ 10.0kVA
Rack Height
3U
Output Connections
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
SYMMETRA PX 10KW POWER MODULE, 400V
High density, double-conversion on-line power protection with scalable runtime
Includes: Installation guide
Product Distribution
United Arab Emirates, Albania, Netherlands Antilles, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Burundi, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Djibouti, Denmark, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
10.0kWatts
/ 10.0kVA
Efficiency at Full Load
94.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
22
Input
Input frequency
45 - 65 Hz Auto-sensing
Input voltage range for main operations
304 - 477V
Number of Power Cords
1
Efficiency at Full Load
94.0 %
Input Power Factor at Full Load
0.99
Physical
Maximum Height
132MM, 13.2CM
Maximum Width
483MM, 48.3CM
Maximum Depth
700MM, 70.0CM
Net Weight
26.36KG
Shipping weight
31.82KG
Shipping Height
273MM, 27.3CM
Shipping Width
832MM, 83.2CM
Shipping Depth
559MM, 55.9CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 1015.9meters
Audible noise at 1 meter from surface of unit
64.0dBA
Online thermal dissipation
2970.0BTU/hr
Conformance
Approvals
cUL listed, FCC part 15 class A, ISO 14001, ISO 9001, UL listed
Standard warranty
1 year repair or replace