Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out

Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Left
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Left
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Left
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Right
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Straight
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Back
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Left
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Right
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Front Straight
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Back
  • Intelligent and cyber-secure transfer switch for seamless power switching

  • Includes: Rack mounting brackets, User manual

View Product Overview

AP7750A Features

Key Features

Rack Height
1U
Output Connections
(10) NEMA 5-15R
Nominal Output Voltage
100V, 120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA 5-15P
Cord Length
2.4meters
Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out
Intelligent and cyber-secure transfer switch for seamless power switching
Includes: Rack mounting brackets, User manual
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

NetShelter Rack Transfer Switches Features & Benefits

Marketing features

Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Manageability

Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Costa Rica, Czechia, Dominica, Dominican Republic, Ecuador, Grenada, Greece, Guatemala, Guyana, Honduras, Haiti, Israel, Italy, Jamaica, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Morocco, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Romania, Slovakia, El Salvador, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Maximum Total Current Draw
15

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
100 - 125VAC
Number of Power Cords
2
Load Capacity
1440VA
Maximum Input Current
15A
Regulatory Derated Input Current (North America)
12A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
236MM, 23.6CM
Net Weight
4.7KG
Shipping weight
6.48KG
Shipping Height
70MM, 7.0CM
Shipping Width
343MM, 34.3CM
Shipping Depth
486MM, 48.6CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
FCC part 15 class A, ICES-003, PSE, TÜV-C, TÜV-NURTL, VCCI class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services