NetShelter SX High Seismic Region Bolt-Down Kit
-
Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.
-
Includes: Installation guide, Mounting hardware
AR7701-S Features
NetShelter SX High Seismic Region Bolt-Down Kit
Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.
Includes: Installation guide, Mounting hardware
Product Distribution
Canada, Switzerland, Chile, Israel, Italy, Netherlands, Romania, Turkey, Taiwan, United States
Input
Number of Power Cords
1
Physical
Maximum Height
70MM, 7.0CM
Maximum Width
320MM, 32.0CM
Maximum Depth
50MM, 5.0CM
Net Weight
0.91KG
Shipping weight
4.08KG
Shipping Height
118MM, 11.8CM
Shipping Width
262MM, 26.2CM
Shipping Depth
383MM, 38.3CM
Color
Black
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant