NetShelter SX 42U 1200mm Deep Split Side Panels Grey Qty 2
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Installation guide, Key(s), Slam latches
AR7303G Features
NetShelter SX 42U 1200mm Deep Split Side Panels Grey Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide, Key(s), Slam latches
-
Half-height side panels
Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors.
-
Protective grounding provisions
NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
832MM, 83.22CM
Maximum Width
1097MM, 109.68CM
Maximum Depth
14MM, 1.4CM
Net Weight
18.91KG
Shipping weight
25.4KG
Shipping Height
946MM, 94.6CM
Shipping Width
1191MM, 119.1CM
Shipping Depth
184MM, 18.4CM
Color
Grey
Side Panels
18.0gauge
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant