InRow OA End Aisle Containment Kit - 42U

InRow OA End Aisle Containment Kit - 42U Front Left
InRow OA End Aisle Containment Kit - 42U Front Left
InRow OA End Aisle Containment Kit - 42U Front Left
InRow OA End Aisle Containment Kit - 42U Front Left

ACAC11008 Features

InRow OA End Aisle Containment Kit - 42U

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bulgaria, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Spain, Finland, Fiji, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Italy, Jamaica, Japan, Cambodia, St. Kitts & Nevis, South Korea, Kazakhstan, St. Lucia, Sri Lanka, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Myanmar (Burma), Martinique, Mexico, Malaysia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Ukraine, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, South Africa

Technical Specifications

Physical

Maximum Height
2228MM, 222.8CM
Maximum Width
190MM, 19.0CM
Maximum Depth
3MM, 0.3CM
Net Weight
9.0KG
Shipping weight
12.2KG
Shipping Height
229MM, 22.9CM
Shipping Width
364MM, 36.4CM
Shipping Depth
364MM, 36.4CM
Color
Translucent

Options

Services