High Performance Battery Unit
SYBTHU1-PLP Features
High Performance Battery Unit
Please refer to the Galaxy VS range for replacements.
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Galaxy 3500 Features & Benefits
Total cost of Ownership
Excellent footprint
Small UPS footprint provides maximum usage of valuable electrical room floorspace
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Manageability
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Availability
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Serviceability
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable air filters
Enables quick and simple replacement of air filters.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Estonia, Eritrea, Ethiopia, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Hong Kong SAR China, Croatia, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Norway, New Zealand, Oman, Philippines, Pakistan, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Zambia, Zimbabwe
Output
Battery Output Voltage
384 V
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cartridge
Battery Placement
Internal battery
Expected Battery Life (years)
10 - 12
Battery blocks per string
8
Physical
Maximum Height
159MM, 15.9CM
Maximum Width
107MM, 10.7CM
Maximum Depth
700MM, 70.0CM
Net Weight
22.7KG
Shipping weight
23.95KG
Shipping Height
180MM, 18.0CM
Shipping Width
150MM, 15.0CM
Shipping Depth
810MM, 81.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Standard warranty
1 year repair or replace