APC Smart-UPS XL 2200VA 230V Tower/Rack Convertible
-
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...
-
Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User manual
Recommended replacement:
APC Smart-UPS X, Line Interactive, 2200VA, Rack/tower convertible 4U, 200V-240V, 8x C13+2x C19 IEC, SmartSlot, Extended runtime, Short depth,
SMX2200HV
SUA2200XLI Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (1980 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
1.98kWatts
/ 2.2kVA
Rack Height
5U
Output Connections
(2)
IEC Jumpers
(Battery Backup)
(1)
IEC 60320 C19
(Battery Backup)
(8)
IEC 60320 C13
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
BS1363A British, IEC 60320 C20, Schuko CEE 7 / EU1-16P
APC Smart-UPS XL 2200VA 230V Tower/Rack Convertible
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Smart UPS signalling RS-232 cable, USB cable, User manual
-
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Smart-UPS Features & Benefits
Serviceability
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Resettable circuit breakers
Enables a quick recovery from overload events.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Marketing features
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Availability
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Manageability
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial connectivity
Provides management of the UPS via a serial port.
Audible alarms
Provides notification of changing utility power and UPS conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
Adaptability
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Product Distribution
Bulgaria, Czechia, Algeria, Spain, Croatia, South Korea, Morocco, Portugal, Paraguay, Romania, Slovenia, Slovakia, Turkey, Uruguay
Output
Max Configurable Power (Watts)
1.98kWatts
/ 2.2kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 57 - 63 Hz For 60 Hz nominal Sync to mains
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
2 ms typical
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
151 - 302 Adjustable, 160 - 286V
Number of Power Cords
1
Efficiency at Full Load
95.0 %
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
271 Watts
Extendable Run Time
1
Runtime
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1
Surge Protection and Filtering
Surge energy rating
480Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
444MM, 44.4CM
Maximum Width
221MM, 22.1CM
Maximum Depth
495MM, 49.5CM
Net Weight
55.0KG
Shipping weight
79.83KG
Shipping Height
530MM, 53.0CM
Shipping Width
600MM, 60.0CM
Shipping Depth
780MM, 78.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
53.0dBA
Online thermal dissipation
305.0BTU/hr
Conformance
Approvals
C-Tick, CE, GOST, VDE
Standard warranty
2 years repair or replace