APC High-Density Cooling Bottom Hose Kit
-
Self-contained rack enclosures with up to 18kW cooling capacity for high-density server deployments in space-constrained and/or uncontrolled environments.
-
Includes: Installation guide
ARACBH1 Features
APC High-Density Cooling Bottom Hose Kit
Self-contained rack enclosures with up to 18kW cooling capacity for high-density server deployments in space-constrained and/or uncontrolled environments.
Includes: Installation guide
High-Density Cooling Enclosures Features & Benefits
Availability
Access independent airflow
Fans continue to provide adequate airflow even when doors are opened.
Horizontal airflow design
Ensures uniform delivery of cool air to installed IT equipment.
Fail-safe control system
Ensures sufficient cooling is still provided by enabling maximum fan speed in the unlikely event of a control system failure.
Hot swappable fans
Allows system to remain operational if a fan replacement is required.
Hot swappable cooling coil
Allows system to remain operational if a cooling coil replacement is required.
N+1 redundant fans
Provide higher availability to installed equipment with six fans supporting installed equipment in an N+1 configuration.
Leak detection
Notifies user in the event of a water leak within the coiling unit.
Temperature regulation
Ensures installed IT equipment always maintains acceptable inlet air temperatures.
Agility
Ships fully assembled
Allows for fast deployment.
Protection
Insulated double wall construction
Prevents condensation from forming on the outside of the enclosure and reduces noise emission.
Dew point monitoring
Prevents condensation from forming inside the enclosure by dissuading access when the external dew point is above supply air temperature.
Sealed enclosure
Prevents infiltration of dust and moisture while preventing dissipation of heat into installation environment.
Isolated cooling circuit
A separate, isolated section which houses all cooling components minimizes the risk of water contacting installed IT equipment in the unlikely event of a leak.
Smart card door access
Provides easy and secure access to system.
Manageability
Remote management
Remote monitoring of key alarm conditions such as fan failure and leak detection via SNMP, telnet, and web browser is possible with optional Remote Monitoring Unit, specifically designed for the High-Density Cooling Enclosure.
Warning indicator light
Provides highly visible, local notification of problematic events.
Adaptability
Top and bottom chilled water connections
Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
Base cable access
Allows power and data cable to be routed into the enclosure from under a raised floor.
Top cable access
Allows power and data cable to be routed into the enclosure from overhead.
Adjustable rear vertical mounting rails
Accommodate various mounting depths from IT equipment manufacturers.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
34MM, 3.43CM
Maximum Width
69MM, 6.86CM
Maximum Depth
1829MM, 182.88CM
Net Weight
5.0KG
Shipping weight
6.35KG
Shipping Height
330MM, 33.02CM
Shipping Width
559MM, 55.88CM
Shipping Depth
559MM, 55.88CM
Conformance
Approvals
CE
Standard warranty
5 years