APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V

APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Front Left
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Front Left
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Front Left
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Front Straight
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Back
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Front Left
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Front Straight
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V Back
RoHS
  • Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

  • Includes: Country-specific detachable power cord, User manual

View Product Overview

BVX2000UXI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1200 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.2kWatts / 2.0kVA
Output Connections
(1) Hard wire 3-wire (H N + E) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
BS1363A British
Cord Length
1.2meters
APC Easy UPS 2000VA Without Battery with Selectable Charger and Flooded/SMF Compatible 230V

Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

Includes: Country-specific detachable power cord, User manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Charger output selector
    Allows you to match the Home UPS's battery charger output to your specific battery size, ensuring the longest possible battery life, by preventing under and over-charging.

Easy UPS Features & Benefits

Features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Sleek design
Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Cold-start capable
Provides temporary battery power when the utility power is out.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Protection

Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Advanced Safety Features
Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Iraq, Jordan, Lebanon, Pakistan

Technical Specifications

Output

Max Configurable Power (Watts)
1.2kWatts / 2.0kVA
Efficiency at Full Load
92.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Unsynchronised
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 12 ms maximum

Input

Input frequency
40 - 70 Hz Auto sensing
Input voltage range for main operations
140 - 290V
Number of Power Cords
1
Efficiency at Full Load
92.0 %
Type of Input Protection Required
Circuit breaker

Batteries & Runtime

Battery type
External battery system
Nominal Battery Voltage
24 V
Battery Charge Power (Watts)
576 Watts

Surge Protection and Filtering

Surge energy rating
160Joules

Physical

Maximum Height
220MM, 22.0CM
Maximum Width
145MM, 14.5CM
Maximum Depth
395MM, 39.5CM
Net Weight
14.5KG
Shipping weight
15.5KG
Shipping Height
325MM, 32.5CM
Shipping Width
472MM, 47.2CM
Shipping Depth
230MM, 23.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
55.0dBA
Protection Class
IP20

Conformance

Approvals
CE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services