APC Back-UPS RS 550, 230V

APC Back-UPS RS 550, 230V Front Left
APC Back-UPS RS 550, 230V Front Left
APC Back-UPS RS 550, 230V Front Left
APC Back-UPS RS 550, 230V Front Straight
APC Back-UPS RS 550, 230V Back
APC Back-UPS RS 550, 230V Front Left
APC Back-UPS RS 550, 230V Front Straight
APC Back-UPS RS 550, 230V Back
  • High Performance Battery Backup & Protection for Business Computers

View Product Overview

BR550CI-IN Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 550VA
Output Connections
(2) India 3-pin 6A (Battery Backup)
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
Cord Length
1.2meters
APC Back-UPS RS 550, 230V
High Performance Battery Backup & Protection for Business Computers
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Back-UPS RS Features & Benefits

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Convenience

Audible alarms
Provides notification of changing utility power and UPS power conditions
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
LED status indicators
Quickly understand unit and power status with visual indicators.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Cold-start capable
Provides temporary battery power when the utility power is out.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Manageability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Intelligent battery management
Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Marketing features

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial connectivity
Provides management of the UPS via a serial port.
Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
Boost and Trim Automatic Voltage Regulation (AVR)
Automatically corrects low and high voltage conditions, allowing you to work through brownouts and overvoltages without discharging the battery. This saves battery life, increases uptime, and improves your productivity.

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 550VA
Output Frequency (sync to mains)
50 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50 Hz
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
10hour(s)
Expected Battery Life (years)
2 - 4
Battery Charge Power (Watts)
8 Watts

Surge Protection and Filtering

Surge energy rating
240Joules

Physical

Maximum Height
185MM, 18.5CM
Maximum Width
115MM, 11.5CM
Maximum Depth
213MM, 21.3CM
Net Weight
5.2KG
Shipping weight
5.67KG
Shipping Height
257MM, 25.7CM
Shipping Width
190MM, 19.0CM
Shipping Depth
291MM, 29.1CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Options

Services