APC Back-UPS RS 1200VA, 230V, LCD

APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Back
APC Back-UPS RS 1200VA, 230V, LCD Back
APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Front Left
APC Back-UPS RS 1200VA, 230V, LCD Back
APC Back-UPS RS 1200VA, 230V, LCD Back
  • Battery Backup & Surge Protector for Electronics and Computers

View Product Overview

BR1200LCDI Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (720 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
720 Watts / 1.2kVA
Output Connections
(6) IEC 60320 C13 (Battery Backup)
(2) IEC 60320 C13 (Surge Protection)
Nominal Input Voltage
230V
Cord Length
1.8meters
APC Back-UPS RS 1200VA, 230V, LCD
Battery Backup & Surge Protector for Electronics and Computers
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Product Distribution

Czechia, Algeria, Spain, South Korea, Morocco, Portugal, Paraguay, Romania

Technical Specifications

Output

Max Configurable Power (Watts)
720 Watts / 1.2kVA
Topology
Line interactive

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts

Communications & Management

Control panel
Multifunction LCD status and control console

Surge Protection and Filtering

Surge energy rating
445Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
222MM, 22.2CM
Maximum Width
133MM, 13.3CM
Maximum Depth
356MM, 35.6CM
Net Weight
13.5KG
Shipping weight
13.92KG
Shipping Height
305MM, 30.5CM
Shipping Width
248MM, 24.8CM
Shipping Depth
457MM, 45.7CM
Color
Black
SCC Codes
10731304257261

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
BSI 1363, C-Tick, CE, GOST, NEMKO, TÜV
Equipment protection policy
Lifetime : 75000 euros, No EPP for ASEAN
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Options

Services