APC Back-UPS Pro 500VA, 230V

APC Back-UPS Pro 500VA, 230V Front Left
APC Back-UPS Pro 500VA, 230V Front Left
APC Back-UPS Pro 500VA, 230V Front Left
APC Back-UPS Pro 500VA, 230V Back
APC Back-UPS Pro 500VA, 230V Front Left
APC Back-UPS Pro 500VA, 230V Back
  • High Performance Computer and Electronics UPS for Premium Power Protection

View Product Overview

BP500I Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 500VA
Output Connections
(1) IEC Jumpers (Battery Backup)
(3) IEC 60320 C13 (Battery Backup)
(1) IEC 60320 C13 (Surge Protection)
Nominal Input Voltage
230V
APC Back-UPS Pro 500VA, 230V
High Performance Computer and Electronics UPS for Premium Power Protection

Back-UPS Pro Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Availability

Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Cold-start capable
Provides temporary battery power when the utility power is out.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Armenia, Netherlands Antilles, Angola, Argentina, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Djibouti, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Ethiopia, Fiji, Gabon, Georgia, Ghana, Gambia, Guatemala, Guyana, Honduras, Croatia, Indonesia, Israel, Iraq, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 500VA
Topology
Line interactive
Transfer Time
2 ms typical

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
160 - 280V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
7hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
13 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232

Surge Protection and Filtering

Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
152MM, 15.2CM
Maximum Width
89MM, 8.9CM
Maximum Depth
356MM, 35.6CM
Net Weight
7.0KG
Shipping weight
8.16KG
Shipping Height
229MM, 22.9CM
Shipping Width
178MM, 17.8CM
Shipping Depth
483MM, 48.3CM
Color
Beige
SCC Codes
10731304017797

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
50.0BTU/hr

Conformance

Approvals
C-Tick, CE, GOST, VDE
Standard warranty
2 years repair or replace

Options

Services