APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Germany
-
Audio-video power protection from damaging power transients
-
Includes: 1.8 m telephone cable, 60 cm coaxial cable, User manual
PF8T3V-GR Features
Key Features
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7 / EU1-16P
APC Audio-Video SurgeArrest 8 Outlets with Phone and Coax, 230V Germany
Audio-video power protection from damaging power transients
Includes: 1.8 m telephone cable, 60 cm coaxial cable, User manual
-
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
-
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
AV Surge Protectors Features & Benefits
Protection
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Safety
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.
Product Distribution
Romania
Output
Number of Outlets
8.0
Receptacle Style
Schuko CEE 7
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
10A
Surge Protection and Filtering
Surge energy rating
2525Joules
Data Line Protection
Coaxial video/cable protection
Data Lines Protected
(multi-line only)
(multi-line only)
1-4
Peak Current Normal Mode
40 per phasekAmps
Physical
Maximum Height
372MM, 37.2CM
Maximum Width
122MM, 12.2CM
Maximum Depth
42MM, 4.2CM
Net Weight
1.26KG
Shipping weight
1.32KG
Shipping Height
381MM, 38.1CM
Shipping Width
216MM, 21.6CM
Shipping Depth
51MM, 5.1CM
Color
Silver
SCC Codes
10731304243530
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE
Equipment protection policy
Lifetime : 75000 euros
Standard warranty
5 years (all other countries), Lifetime (European Union countries only)
Sustainable Offer Status
RoHS
Compliant