APC 17" Rack LCD Monitor Keyboard Mouse - German
-
1U rack-mountable keyboard, mouse, and LCD console
-
Includes: Cable management arm, Installation guide, Rack mounting brackets
AP5017G Features
Key Features
Rack Height
1U
APC 17" Rack LCD Monitor Keyboard Mouse - German
1U rack-mountable keyboard, mouse, and LCD console
Includes: Cable management arm, Installation guide, Rack mounting brackets
-
Allows for rear mounting of 1U device
Easily mount a KVM switch in the same rack space.
-
Languages supported
17-inch model available with US, UK and Ireland QWERTY keyboard, German QWERTZ keyboard, and Russian and Japanese Keyboards. 15-inch model available only with QWERTY keyboard.
-
Low power consumption
Uses less than half the power of comparable CRT monitors.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
NetShelter Rack LCD Consoles Features & Benefits
Marketing features
Full Size Keyboard
Full size keyboard with integrated number pad.
Occupies 1U of rack space
Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
Total cost of Ownership
Integrated touchpad pointing device Integrated Trackball
Eliminates the need for a separate, external mouse.
Low Cooling Requirements
Emits less heat than comparable CRT monitors .
Low power consumption
Uses less than half the power of comparable CRT monitors.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Power tilt sensor
Save power by automatically powering down the device when it is closed.
PS/2 terminations
Connect to a server or KVM switch via standard PS/2 connectors.
Standard VGA termination
Connects to a server or KVM switch via a standard VGA connector.
Agility
Slide rails
Quickly and easily install in square, round, and threaded hole racks.
Cable management arm
Prevent interference with surrounding devices by organizing multiple cables.
On-Screen Display (OSD) adjustments
Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Quick release tabs
Insert or remove the device with ease.
Product Distribution
Argentina, Austria, Belgium, Switzerland, Germany, Denmark, Spain, France, South Korea, Luxembourg, Namibia, Romania, Taiwan
Input
Number of Power Cords
1
Physical
Maximum Height
44MM, 4.4CM
Maximum Width
476MM, 47.6CM
Maximum Depth
556MM, 55.6CM
Net Weight
14.77KG
Shipping weight
19.73KG
Shipping Height
241MM, 24.1CM
Shipping Width
603MM, 60.3CM
Shipping Depth
826MM, 82.6CM
Color
Black
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, C-Tick, CE, EN 55022 class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, IEC 60950, VDE
Standard warranty
2 years repair or replace
ts_Supported_Hardware
Display Colors
16.0
Display Size
337.9 (H) x 270.3 (V)MM
Panel Size
432.0Diagonal Inches
LCD Power Supply
AC 90 - 264 V 50/60 Hz Watts
Pixel Pitch
0.3
Trackball Type
PS/2 touchpad