AIS 5000 10kVA 400V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters
-
Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.
-
Includes: Installation guide, User manual
IS10KH Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (8000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
8.0kWatts
/ 10.0kVA
Output Connections
(1)
Hard wire 4-wire (3P + PEN)
(Battery Backup)
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + E), Hard wire 4-wire (3P + PEN), Hard wire 5-wire (3P + N + E)
AIS 5000 10kVA 400V w/Dual Input, Isolation Trans. in/out, Service Maint. Bypass, Air filters
Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.
Includes: Installation guide, User manual
AIS 5000 Features & Benefits
Availability
Galvanic isolation
Build-in isolation transformers for the rectifier and the inverter ensures galvanic isolation between input / output and the DC bus.
Heavy duty design
The ruggedized Industrial design of the UPS ensures that it can be installed even in harsh environments
Parallel-redundant capable
Increases the overall system availability, 2 units running in parallel with active load sharing.
Automatic internal bypass
Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
Double Conversion On-Line
Zero transfer time to and from batteries with continuous regulation of voltage and frequency without using battery.
Manageability
SmartSlot
By adding APC accessory cards into the built-in SmartSlot, you can monitor power conditions and take action. The addition of the accessory cards increases overall system availability by proactively notifying you of conditions that could affect uptime.
Intelligent battery management
The UPS features intelligent battery monitoring and temperature-compensated battery charging. Battery data is continuously compared to preprogrammed data in the monitoring software to ensure reliable batteries. A reduction in battery capacity automatically triggers an alarm.
Protection
Safety-agency approved
The UPS is UL1778 Listed
Designed and manufactured under ISO9001 / ISO14001 certification
APC's solution complies with ISO 9001 Quality standards, and ISO 14001 Environmental standards.
Protection levels
NEMA 1 protection as standard, up to NEMA12 with additional roof and air filters.
Serviceability
User-replaceable air filters
Enables quick and simple replacement of air filters.
Built-in manual bypass
The build-in manual bypass switch eases maintenance and servicing of the unit and safeguards the customers load while performing important annual tests of the unit.
Event logging
The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
Front-access servicing
The front-access feature makes installation and maintenance easy and minimizes space requirements.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
8.0kWatts
/ 10.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
83.5 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
Other Output Voltages
380 V, 415 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
14
Bypass
Built-in maintenance bypass, Built-in static bypass
Input
Input frequency
50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 %
Input voltage range for main operations
340 - 460 (400 V), 340 - 460 (400 V) AdjustableV
Efficiency at Full Load
83.5 %
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.85
Batteries & Runtime
Battery type
External battery system
Extendable Run Time
1
Communications & Management
Interface Port(s)
SmartSlot
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1
Physical
Maximum Height
1803MM, 180.34CM
Maximum Width
826MM, 82.55CM
Maximum Depth
813MM, 81.28CM
Net Weight
551.36KG
Shipping weight
590.91KG
Shipping Height
2083MM, 208.28CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1016MM, 101.6CM
Color
Grey
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
60.0dBA
Online thermal dissipation
6003.0BTU/hr
Protection Class
IP40 with air filter, IP42 optional
Conformance
Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, VFI-SS-112
Standard warranty
2 years (parts only)