TYPE THREE FIAMM BATTERY CABINET SOLUTION FOR 120-160H KVA UPS

No product image
No product image
  • 10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

View Product Overview

SLC120K160H3-FB Features

TYPE THREE FIAMM BATTERY CABINET SOLUTION FOR 120-160H KVA UPS
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
2032MM, 203.2CM
Maximum Width
1829MM, 182.88CM
Maximum Depth
800MM, 80.01CM
Net Weight
2047.73KG
Shipping weight
2061.58KG
Shipping Height
2159MM, 215.9CM
Shipping Width
1829MM, 182.88CM
Shipping Depth
800MM, 80.01CM
Color
Grey

Conformance

Standard warranty
1 year (parts only)

Options

Services