TYPE THREE FIAMM BATTERY CABINET SOLUTION FOR 10-80H KVA UPS
-
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.
SLC10K80H3-FB Features
TYPE THREE FIAMM BATTERY CABINET SOLUTION FOR 10-80H KVA UPS
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
2032MM, 203.2CM
Maximum Width
1829MM, 182.88CM
Maximum Depth
800MM, 80.02CM
Net Weight
2047.74KG
Shipping weight
2061.57KG
Shipping Height
2159MM, 215.9CM
Shipping Width
1829MM, 182.88CM
Shipping Depth
800MM, 80.02CM
Color
Grey
Conformance
Standard warranty
1 year (parts only)