TYPE FOUR FIAMM BATTERY CABINET SOLUTION FOR 120-160H KVA UPS
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.
SLC120K160H4-FB Features
TYPE FOUR FIAMM BATTERY CABINET SOLUTION FOR 120-160H KVA UPS
10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
2032MM, 203.2CM
Maximum Width
2169MM, 216.92CM
Maximum Depth
869MM, 86.87CM
Net Weight
2456.82KG
Color
Grey
Conformance
Standard warranty
1 year (parts only)