Symmetra PX Battery Frame for 400V PX 96/160kW & 208V PX 100kW with 9 Battery Modules & Startup
-
High-performance, right-sized, modular, scalable 10-500 kW 3-phase UPS for any size data center or facility
-
Includes: Installation guide, User manual
SYCFXR9-9 Features
Symmetra PX Battery Frame for 400V PX 96/160kW & 208V PX 100kW with 9 Battery Modules & Startup
High-performance, right-sized, modular, scalable 10-500 kW 3-phase UPS for any size data center or facility
Includes: Installation guide, User manual
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
-
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Symmetra PX 20kW Scalable to 100kW, 208V with Startup Features & Benefits
Agility
Programmable frequency
Ensures compatibility with different input frequencies.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Availability
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Manageability
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Total cost of Ownership
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included
Required for full coverage of factory warranty
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bolivia, Brazil, Belarus, Canada, Congo - Kinshasa, Switzerland, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, United Kingdom, Georgia, Gambia, Greece, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Cayman Islands, Kazakhstan, Lithuania, Luxembourg, Latvia, Morocco, Myanmar (Burma), Mongolia, Mexico, Malaysia, Netherlands, Norway, New Zealand, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Senegal, Suriname, Thailand, Tunisia, Turkey, Taiwan, Ukraine, Uganda, United States, Uruguay, Venezuela, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Batteries & Runtime
Battery type
VRLA
Included Battery Modules
9
Battery mounting
19 inch battery tray
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Request SYBT9-B4 for replacement battery
Battery blocks per string
4
Physical
Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
1209.0KG
Shipping weight
1343.0KG
Shipping Height
2134MM, 213.4CM
Shipping Width
1210MM, 121.0CM
Shipping Depth
848MM, 84.8CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, EUROBAT, UL 1778
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant