Symmetra PX 40kW XRL Value Battery Cabinet

Symmetra PX 40kW XRL Value Battery Cabinet Front Left
Symmetra PX 40kW XRL Value Battery Cabinet Front Left
Symmetra PX 40kW XRL Value Battery Cabinet Front Left
Symmetra PX 40kW XRL Value Battery Cabinet Front Left
Symmetra PX 40kW XRL Value Battery Cabinet Front Straight
Symmetra PX 40kW XRL Value Battery Cabinet Front Straight
Symmetra PX 40kW XRL Value Battery Cabinet Back
Symmetra PX 40kW XRL Value Battery Cabinet Front Left
Symmetra PX 40kW XRL Value Battery Cabinet Front Left
Symmetra PX 40kW XRL Value Battery Cabinet Front Straight
Symmetra PX 40kW XRL Value Battery Cabinet Front Straight
Symmetra PX 40kW XRL Value Battery Cabinet Back
RoHS
  • Includes: User manual

View Product Overview

SLB40XRL Features

Symmetra PX 40kW XRL Value Battery Cabinet
Includes: User manual

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Réunion, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Output

Battery Output Voltage
192 V

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
VRLA
Battery mounting
Enclosed battery cabinet
Battery manufacturer
Power Battery
Expected Battery Life (years)
3 - 5
Battery blocks per string
32

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
584MM, 58.4CM
Maximum Depth
902MM, 90.2CM
Net Weight
1545.45KG
Shipping weight
1587.57KG
Shipping Height
2197MM, 219.7CM
Shipping Width
1067MM, 106.7CM
Shipping Depth
1067MM, 106.7CM
Color
Black

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
20 - 30 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
CE, UL listed
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant

Options

Services