Symmetra PX 40KW Extended Run Battery Frame with 8 Battery Modules & Startup
SYCFXR8-8 Features
Key Features
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Symmetra PX 40KW Extended Run Battery Frame with 8 Battery Modules & Startup
Includes: Installation guide, Start-up service, User manual
-
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
-
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
-
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
-
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
-
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
-
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Estonia, Eritrea, Ethiopia, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Hong Kong SAR China, Croatia, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, Zambia, Zimbabwe
Output
Battery Output Voltage
192 V
Input
Input frequency
50/60 Hz +/- 5 Hz Auto sensing
Number of Power Cords
1
Batteries & Runtime
Battery type
VRLA
Included Battery Modules
8
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
Battery blocks per string
32
Physical
Maximum Height
2070MM, 207.0CM
Maximum Width
584MM, 58.4CM
Maximum Depth
902MM, 90.2CM
Net Weight
985.0KG
Shipping weight
1000.0KG
Shipping Height
2311MM, 231.1CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
762MM, 76.2CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Conformance
Approvals
EUROBAT
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant