StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF)

StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF) Front Left
StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF) Front Left
StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF) Front Left
StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF) Front Left
StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF) Front Left
StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF) Front Left
RoHS
  • Instant overview of data center operations through inventory management, PUE calculator, real-time device alarms, and location-based drill-down.

View Product Overview

AP9012000 Features

StruxureWare Data Center Operation for Colo; License (2000 Racks / 18600 m2 / 200000 SQF)
Instant overview of data center operations through inventory management, PUE calculator, real-time device alarms, and location-based drill-down.

Data Center Operation Features & Benefits

Manageability

Virtual store room
Keep track of new devices from arrival on site in the virtual store room, as best practices recommend.
Asset library
Utilize the extensive catalog of physical infrastructure and IT devices from leading vendors.
Customizable view
Flexible application layout through drag and drop to suit the individual needs of the users.
Custom devices
Quickly customize library assets to your specifications in just 2 clicks, amending custom properties such as power requirements and MAC address etc.
Global asset search
Quickly locate assets through free text search, and export equipment data to excel format.
Floor layout view
View an accurate representation of your data center through the easy-to-use graphical floor layout and 3D view.
Organizational view
Provides location-based drill-down for a logical model of the data center, where data center rooms can be organized under regions, countries, campus, sites, buildings and rooms.
Multiple rooms
Provides the option to display multiple rooms on the same floor plan to accurately depict and navigate large facilities.
Rack front view
Detailed rack front view provides an accurate graphical representation of equipment and its location in the rack.

Agility

Electrical room support
Monitor capacity and plan changes for centralized power equipment in areas outside of the main data center floor plan.
Optional deployment services
Ensure speedy deployment through the use of Schneider Electric Professional Services.
Localization
User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
Vendor neutral
Allows for modeling equipment and data from any vendor, providing support for existing data center environments.
Shared data model
Ensure mature and synchronized data throughout the entire data center life cycle.

Convenience

CAD integration
Enables import of Computer Aided Design (CAD) drawings in order to quickly reshape the room and convert CAD cage drawings into the DCIM model, including toggle CAD layers to show all available facility information.
Recommended Actions
Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
Grid-based references
Flexible approach to floor coordinates enabling data center operators to adopt a customized location identification scheme.

Protection

Multi-user access
Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
Read-only Access
Share access without risking unauthorized configuration changes.
Password security
User-selectable password with strong password rules and reset password mechanism.
User roles
Enable location and feature-based access through multi-user login and individual levels of user roles.

Co-location

Cage visualization
Visualize current available space with anonymous tenant data during the pre-sales phase for planning potential new customer cages, reserving space and supporting the sales process.
Audit trail
Track all cage and facility equipment changes over the data center lifecycle, ensuring transparency and easy identification of maintenance requirements.
Power receptacle report
Highlights the current status of plugs and sockets for one or more PDUs or tenants, including an indication of oversubscription.
Measured cage power
Enabling detailed charge back to individual tenants through an easy overview of sold and measured power.
Space report
Instant overview of current space capacities, identifying the sellable, occupied and reserved space, as well as space identified as used internally.
Power report
Outlines the total capacity vs. the sold capacity and measured load per site for a complete overview of current power capacities.
Tenant inventory report
Shows all equipment associated with one tenant, for an instant tenant inventory.
Tenant impact analysis
Map tenant assets on a room, cage, rack or server level for an in-depth understanding of tenant impact in the event of an outage.
Web Client
Allows user visibility into data center assets, power usage and power capacity via any modern web browser. This lowers maintenance costs and empowers managers to make better and more informed real-time decisions.
3D cage view
Outline cage perimeters for an instant 3D visualization of the layout, as well as an automatic calculation of the cage area.

Availability

Alarms within physical layout
Provides real-time device failures within floor layout and rack front view for live status of data center operations.
Enterprise platform
High availability with failover redundancy through a clustered setup and load balancing, ensuring a mission critical system with no single point of failure.
Blade server support
Mirror the exact data center setup, by modeling blades within their blade enclosures.
Inventory management
Shows device data within the physical layout for instant access to device details and asset attributes, and overview of data center operations.
Guided network management
An overview of the data center network paths and their interconnections, provided through guided input for reduction of human error.
Live dashboard
Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
Inventory report
Includes structured information on all rack-mount devices, organized by device type, age, manufacturer and properties for quick overview of all current devices within a data center.
PUE/DCiE calculator
Provides Power Usage Effectiveness (PUE) or Data Center infrastructure Efficiency (DCiE) value for information on daily utilization of energy.
Mobile data center operations
Integrates with StruxureWare Data Center Operation: Mobile for access to the StruxureWare Data Center Operation application on the go via the Motorola MC75 handheld PDA.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
133MM, 13.3CM
Net Weight
0.09KG
Shipping weight
0.45KG
Shipping Height
229MM, 22.9CM
Shipping Width
6MM, 0.6CM
Shipping Depth
178MM, 17.8CM

Sustainable Offer Status

RoHS
Compliant

Options

Services