SmartSlot Triple Chassis

SmartSlot Triple Chassis Front Left
SmartSlot Triple Chassis Front Left
SmartSlot Triple Chassis Front Left
SmartSlot Triple Chassis Front Left
SmartSlot Triple Chassis Front Right
SmartSlot Triple Chassis Front Left
SmartSlot Triple Chassis Front Left
SmartSlot Triple Chassis Front Right
  • Card chassis provides additional SmartSlots for APC UPSs.

  • Includes: DB9-DB9 Cable, Rack Mounting Brackets, User Manual

View Product Overview

AP9604 Features

SmartSlot Triple Chassis
Card chassis provides additional SmartSlots for APC UPSs.
Includes: DB9-DB9 Cable, Rack Mounting Brackets, User Manual
  • Optional Power Supply
    Optionally power the unit using a 24V DC adapter (not included).
  • Rack Mount
    1U rackmountable. Hardware included.
  • UPS Accessory Expansion
    Add up to three additional SmartSlot accessories to APC UPSs that have an existing SmartSlot already in use.
  • UPS Management Peripheral Chassis
    Add up to three additional SmartSlot accessories to APC UPSs that have an existing SmartSlot already in use.

SmartSlot Expansion Chassis Features & Benefits

Manageability

Optional Power Supply
Optionally power the unit using a 24V DC adapter (not included).
Rack mount
1U rackmountable. Hardware included.
UPS Accessory Expansion
Add up to three additional SmartSlot accessories to APC UPSs that have an existing SmartSlot already in use.

Marketing features

UPS Management Peripheral Chassis
Add up to three additional SmartSlot accessories to APC UPSs that have an existing SmartSlot already in use.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
165MM, 16.5CM
Net Weight
1.91KG
Shipping weight
2.41KG
Shipping Height
64MM, 6.4CM
Shipping Width
457MM, 45.7CM
Shipping Depth
248MM, 24.8CM
Color
Beige
Units per Pallet
100.0

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
C-tick, CE, DOC/Industry Cananda, EN 55022 Class A, EN 55024, EN 55082, FCC Part 15 Class A, VCCI
Equipment protection policy
--
Standard warranty
2 years repair or replace

Options

Services