Schneider UPS Network Management Card 2- Kit for Galaxy 9000
-
800-900kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
-
Includes: CD with software, Temperature sensor, User manual
G9K9635CH Features
Schneider UPS Network Management Card 2- Kit for Galaxy 9000
800-900kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
Includes: CD with software, Temperature sensor, User manual
-
Device Encryption
Securely connect via HTTPS/SSL, SSH (up to 2048-bit encryption), SNMPv3
-
Humidity monitoring
Changes in humidity are reported via the user interface or e-mail.
-
Localization
User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
-
Modbus support
Reports information via Modbus RTU protocol from the device to a building management system or other third party system
-
Out of Band UPS management
Remotely access a UPS via modem in the event of a network failure.
-
Temperature monitoring
Changes in temperature are reported via the user interface or e-mail.
MGE Galaxy 9000 Features & Benefits
Manageability
Large tactile color display
Easily navigate to critical system information and line/load data.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Availability
High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
Compatiblity
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Djibouti, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, Fiji, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Honduras, Croatia, Haiti, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nicaragua, Norway, Oman, Panama, Pakistan, Puerto Rico, Paraguay, Réunion, Romania, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Trinidad & Tobago, Tanzania, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, Zambia, Zimbabwe
Communications & Management
Authentication
Radius
Physical
Maximum Height
40MM, 4.0CM
Maximum Width
125MM, 12.5CM
Maximum Depth
160MM, 16.0CM
Net Weight
0.8KG
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, BSMI, EN 55022 class A, EN 55024, FCC part 15 class A, GOST, ICES-003, VCCI class A
Standard warranty
2 years repair or replace