STS GALAXY 100A
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
True redundancy and exceptional high reliability for automatic transfer between power sources
-
Includes: User manual
STSGAL100 Features
STS GALAXY 100A
True redundancy and exceptional high reliability for automatic transfer between power sources
Includes: User manual
Static Transfer Switches Features & Benefits
Availability
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Manageability
Serial connectivity
Provides management of the UPS via a serial port.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Bulgaria, Bahrain, Bermuda, Bolivia, Brazil, Bahamas, Belarus, Belize, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, Grenada, Georgia, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Lithuania, Luxembourg, Latvia, Madagascar, Myanmar (Burma), Mongolia, Martinique, Malta, Mauritius, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Ukraine, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte
Output
Maximum Total Current Draw
100
Physical
Maximum Height
1385MM, 138.5CM
Maximum Width
715MM, 71.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
180.0KG
Shipping weight
180.0KG
Shipping Height
1385MM, 138.5CM
Shipping Width
825MM, 82.5CM
Shipping Depth
715MM, 71.5CM
Conformance
Standard warranty
1 year