Rack PDU, Basic, Zero U, 30A, 120V, (24) 5-20
-
Reliable rack power distribution
-
Includes: Installation guide, Rack mounting brackets, Toolless mounting kit
AP7532 Features
Key Features
Output Connections
(24)
NEMA 5-20R
Nominal Output Voltage
120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA L5-30P
Rack PDU, Basic, Zero U, 30A, 120V, (24) 5-20
Reliable rack power distribution
Includes: Installation guide, Rack mounting brackets, Toolless mounting kit
-
Resettable circuit breakers
Enables a quick recovery from overload events.
-
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
-
Vertical Mounting Capabilities
Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.
NetShelter Basic Rack PDUs Features & Benefits
Agility
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Total cost of Ownership
Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.
Product Distribution
Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, China, Colombia, Costa Rica, Serbia and Montenegro, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Israel, Italy, Jamaica, St. Kitts & Nevis, South Korea, St. Lucia, Morocco, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, Paraguay, Réunion, Slovenia, El Salvador, Turks & Caicos Islands, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Mayotte
Output
Overload Protection
Yes
Maximum Total Current Draw
24
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
2880VA
Maximum Input Current
30A
Regulatory Derated Input Current (North America)
24A
Physical
Maximum Height
1619MM, 161.9CM
Maximum Width
56MM, 5.6CM
Maximum Depth
44MM, 4.4CM
Net Weight
5.57KG
Shipping weight
6.48KG
Shipping Height
2134MM, 213.4CM
Shipping Width
127MM, 12.7CM
Shipping Depth
152MM, 15.2CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CSA C22.2 No. 60950-1-03, cUL listed, UL 60950-1, UL listed
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant