Power Distribution Panel, Supporting 1N UPS, 4U, 230/400V, Black, 438x175x460mm
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
A set of power distribution panels specifically designed to be rack mounted and support EcoStruxure Row Data Center solutions. This power distribution panel supports ...
PDPUPS1N-40 Features
Power Distribution Panel, Supporting 1N UPS, 4U, 230/400V, Black, 438x175x460mm
A set of power distribution panels specifically designed to be rack mounted and support EcoStruxure Row Data Center solutions. This power distribution panel supports a 1N redundancy UPS.
-
Quick installation
The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.
-
Rack-mounted power distribution
Designed to distribute power for EcoStruxure Row Data Center solutions from rack mounted UPS options.
Modular Power Distribution Features & Benefits
Manageability
Current Monitoring
Monitors the aggregate current draw per power distribution unit.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Agility
Ease of system expansion
Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Smallest footprint
Minimizes your real estate expenses.
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Protection
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Other Output Voltages
230/400 V
Overload Protection
Yes
Input
Load Capacity
40000VA
Maximum Input Current
80A
Physical
Maximum Height
175MM, 17.5CM
Maximum Width
483MM, 48.26CM
Maximum Depth
560MM, 56.0CM
Net Weight
17.0KG
Shipping weight
22.5KG
Shipping Height
275MM, 27.5CM
Shipping Width
585MM, 58.5CM
Shipping Depth
770MM, 77.0CM
Color
Black
Environmental
Operating Elevation
0 - 1000meters
Conformance
Approvals
CE
Standard warranty
Two-Year Factory Warranty
Sustainable Offer Status
RoHS
Compliant