Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 1040CM
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Breakers, Cordsets and Accessories for simplified power distribution management.
-
Includes: Installation guide
Recommended replacement:
![Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 1040CM](http://www.apc.com/resource/images/products/200/5B02C8DD-5056-AE36-FEA56C9BD9D6D74A_f_h_200x100.jpg)
Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 1040CM,
PDM316IEC-30R-1040
PDM316IEC-3P30RCD-1040 Features
Key Features
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309 16 A 3P + N + PE
Power Dist. Mod. 3 Pole 5 Wire RCD 16A 30mA IEC309 1040CM
Breakers, Cordsets and Accessories for simplified power distribution management.
Includes: Installation guide
-
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
-
LED status indicators
Quickly understand unit and power status with visual indicators.
-
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
-
Smallest footprint
Minimizes your real estate expenses.
-
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Configurable Power Accessories Features & Benefits
Agility
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jordan, Japan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Maximum Total Current Draw
16
Input
Input frequency
50 Hz
Maximum Line Current
16A
Physical
Maximum Height
127MM, 12.7CM
Maximum Width
445MM, 44.5CM
Maximum Depth
406MM, 40.6CM
Net Weight
3.55KG
Shipping weight
3.55KG
Shipping Height
127MM, 12.7CM
Shipping Width
445MM, 44.5CM
Shipping Depth
406MM, 40.6CM
Color
Grey
Conformance
Approvals
UL listed
Standard warranty
1 year repair or replace