Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 12"W, Double-Sided with Doors
-
This 12” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off ...
-
Includes: (3) Midspan brackets, Doors, Installation guide, Mounting hardware
AR8675 Features
Performance, Vertical Cable Manager for 2 & 4 Post Racks, 84"H x 12"W, Double-Sided with Doors
This 12” wide, high capacity vertical cable manager for 2 and 4 Post open frame racks features a double-sided cable channel with multiple internal cable tie-off locations and smooth plastic fingers at 1U increments for organized patching applications.
Includes: (3) Midspan brackets, Doors, Installation guide, Mounting hardware
-
Cable protection
Smooth plastic fingers provide proper bend radius.
-
Grounding connection
Grounding connection point (hardware not provided) on left and right side of cable channel provides location for grounding the vertical cable manager.
-
High capacity cable finger design
Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rack space unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
-
Horizontal cable routing front-to-back
Pass-through holes and mounting slots support horizontal cable troughs for front-to-back cable pass-through using cable management accessory AR8016ABLK.
-
Similar look-and-feel to NetShelterT enclosures
Contoured and powdercoat design of the vertical cable manager door and matching enclosure placard provide a clean and consistent look with NetShelter enclosures.
-
Slam-to-latch full length door
Door installs quickly without tools and is provided with two easy to use latches that allow the door to open to the left or right.
-
Toollessly mount vertical Rack PDUs
Backplates feature several mounting location positions allowing Rack PDUs to be toollessly installed with the vertical cable manager channel or on the backside.
-
Vertical cable managers ship fully assembled
Vertical cable managers ship fully assembled reducing the amount of time required to install equipment.
Product Distribution
Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Dominica, Dominican Republic, Ecuador, France, United Kingdom, Grenada, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Italy, Jamaica, St. Kitts & Nevis, Cayman Islands, St. Lucia, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, Paraguay, Slovenia, El Salvador, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands
Physical
Maximum Height
2134MM, 213.4CM
Maximum Width
304MM, 30.4CM
Maximum Depth
660MM, 66.0CM
Net Weight
36.3KG
Shipping weight
45.4KG
Shipping Height
456MM, 45.6CM
Shipping Width
2287MM, 228.7CM
Shipping Depth
826MM, 82.6CM
Color
Black
Conformance
Approvals
UL listed
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant