Parallel Maintenance Bypass Panel, 10-200kVA 400V wallmount, for Easy UPS 3S/3M
-
Maintenance bypass panel for complete isolation of an Easy UPS 3M in parallel during service operations. Up to three UPSs can be isolated.
E3MBPAR60K200H Features
Parallel Maintenance Bypass Panel, 10-200kVA 400V wallmount, for Easy UPS 3S/3M
Maintenance bypass panel for complete isolation of an Easy UPS 3M in parallel during service operations. Up to three UPSs can be isolated.
Product Distribution
United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, Congo - Kinshasa, Switzerland, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar (Burma), Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa
Physical
Maximum Height
1000MM, 100.0CM
Maximum Width
700MM, 70.0CM
Maximum Depth
320MM, 32.0CM
Net Weight
62.0KG
Shipping weight
92.0KG
Shipping Height
1200MM, 120.0CM
Shipping Width
570MM, 57.0CM
Shipping Depth
800MM, 80.0CM
Color
White
Environmental
Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %