Netshelter RX 24U Enclosure 600mm x 800mm
-
IP 55 rated assembled enclosure for OT, IT and networking applications. Form factor to easily roll through doorways. Configurable to work as a ventilated enclosure ...
NSYSFRSEDC1268E Features
Key Features
Rack Height
24U
Netshelter RX 24U Enclosure 600mm x 800mm
IP 55 rated assembled enclosure for OT, IT and networking applications. Form factor to easily roll through doorways. Configurable to work as a ventilated enclosure with the addition of IP54 Climasys ventilation components. Includes: Front and rear solid doors with handle and insert key, side panels, 19" uprights, bottom plinth, grounding and gland plate at the bottom panel. Ventilation system not included. Can be shipped pre-integrated with UPS, PDU, monitoring components and internal equipment up to 158 kgs
Product Distribution
Albania, Bosnia & Herzegovina, Belgium, Bulgaria, Canada, Serbia and Montenegro, Cyprus, Czechia, Denmark, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Israel, Iceland, Italy, Luxembourg, North Macedonia, Malta, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Ukraine
Physical
Maximum Height
1300MM, 130.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
100.0KG
Shipping weight
151.0KG
Shipping Height
1480MM, 148.0CM
Shipping Width
740MM, 74.0CM
Shipping Depth
1160MM, 116.0CM
Maximum Mounting Depth
652.0MM, 65.2CM
Weight Capacity (static load)
400.0KG
Weight Capacity (dynamic load)
113.0KG