NetShelter SX 800mm Wide x 1200mm Deep Standard Roof Grey
-
Rack system components that can be added to existing racks if requirements change.
AR7282G Features
NetShelter SX 800mm Wide x 1200mm Deep Standard Roof Grey
Rack system components that can be added to existing racks if requirements change.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
1023MM, 102.3CM
Maximum Width
774MM, 77.4CM
Maximum Depth
27MM, 2.7CM
Net Weight
9.73KG
Shipping weight
11.78KG
Shipping Height
886MM, 88.6CM
Shipping Width
1137MM, 113.7CM
Shipping Depth
106MM, 10.6CM
Color
Grey
Conformance
Standard warranty
2 years repair or replace