NetShelter SX 750mm Wide x 1200mm Deep Networking Roof Grey
-
Rack system components that can be added to existing racks if requirements change.
-
Includes: Installation guide
AR7716G Features
NetShelter SX 750mm Wide x 1200mm Deep Networking Roof Grey
Rack system components that can be added to existing racks if requirements change.
Includes: Installation guide
-
Facilitates overhead cable management
Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
-
Integrated modular brush sections
Allows for multiple cable entry/exit points and provides air containment.
-
Large cable access areas
Increased cable capacity and manageability for high density cable entry/exit from the enclosure.
-
Protective grounding provisions
NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
24MM, 2.4CM
Maximum Width
737MM, 73.7CM
Maximum Depth
1039MM, 103.9CM
Net Weight
10.0KG
Shipping weight
12.7KG
Shipping Height
102MM, 10.2CM
Shipping Width
830MM, 83.0CM
Shipping Depth
1127MM, 112.7CM
Color
Grey
Conformance
Standard warranty
2 years repair or replace